Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Enlarging fittings nickel-plated brass EX (M-M, Pg-M) EEx e II
Bill of material
EX3600.09.17
AGRO
AGRO-No
EX3600.09.17
A
Outer thread
Pg 9
I
Inner thread
M16x1.5
SW
Width across flats
18 mm
M
Length
15.5 mm
H
Length
9.5 mm
L
Length
6.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices