Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass EX (M-M, Pg-M) EEx e II
Bill of material
EX3500.63.40
AGRO
AGRO-No
EX3500.63.40
A
Outer thread
M63x1.5
I
Inner thread
M40x1.5
SW
Width across flats
70 mm
M
Length
15.5 mm
H
Length
5.5 mm
L
Length
10.0 mm
ST
Piece number
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices