Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass EX (M-M, Pg-M) EEx e II
Bill of material
EX3500.29.32
AGRO
AGRO-No
EX3500.29.32
A
Outer thread
Pg 29
I
Inner thread
M32x1.5
SW
Width across flats
38 mm
M
Length
21.0 mm
H
Length
13.0 mm
L
Length
8.0 mm
ST
Piece number
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices