Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass EX (M-M, Pg-M) EEx e II
Bill of material
EX3500.21.17
AGRO
AGRO-No
EX3500.21.17
A
Outer thread
Pg 21
I
Inner thread
M16x1.5
SW
Width across flats
30 mm
M
Length
11.0 mm
H
Length
3.5 mm
L
Length
7.5 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices