Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Pressure balance element MS EX - Pressure balance element with membrane increased safety Ex e II
Bill of material
EX2450.12.34
AGRO
AGRO-No
EX2450.12.34
G
Thread
M12x1.5
L
Length
8 mm
H
Length
9.5 mm
SW
Width across flats
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices