Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic locking screws - Synthetic locking screws
Bill of material
8855.20
AGRO
AGRO-No
8855.20
M
Thread
M20x1.5
A
Diameter
24 mm
H
Length
4.4 mm
L
Length
6 mm
ST
Piece number
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices