Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Agro
Beschreibung
Verschlusszapfen Stahl - Verschlusszapfen Stahl
Stückliste
8775.96.08
AGRO
AGRO-Nr
8775.96.08
M
Gewinde
M75x1.5
KD
Kabeldurchmesser
80 mm
H
Länge
6 mm
L
Länge
11 mm
ST
Stückzahl
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Select a country to see the local offices
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices