Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Locking screws nickel-plated brass Hexagonal design - Locking screws nickel-plated brass Hexagonal design
Bill of material
8745.17
AGRO
AGRO-No
8745.17
M
Thread
M16x1.5
SW
Width across flats
18 mm
H
Length
2.5 mm
L
Length
5 mm
ST
Piece number
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices