Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Locking plugs nickel-plated brass EEx d IIC
Bill of material
8710.63
AGRO
AGRO-No
8710.63
M
Thread
M63x1.5
SW
Width across flats
70 mm
H
Length
12.0 mm
L
Length
15.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices