Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic lock-nuts with flange - Synthetic lock-nuts with flange
Bill of material
8245.63
AGRO
AGRO-No
8245.63
M
Thread
M63x1.5
SW
Width across flats
73 mm
H
Overall hight
11.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices