Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic lock-nuts with flange - Synthetic lock-nuts with flange
Bill of material
8245.21
AGRO
AGRO-No
8245.21
M
Thread
Pg21
SW
Width across flats
36 mm
H
Overall hight
7.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices