Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic lock-nuts - Synthetic lock-nuts
Bill of material
8232
AGRO
AGRO-No
8232
M
Thread
M32x1.5
SW
Width across flats
41 mm
H
Overall hight
9.0 mm
COL
Colour
5
ST
Piece number
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices