Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Lock-nuts nickel-plated brass - Lock-nuts nickel-plated brass
Bill of material
8029.96
AGRO
AGRO-No
8029.96
M
Thread
Pg 29
SW
Width across flats
41 mm
H
Overall hight
5.5 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices