Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
EMC lock nuts with cutting teeth for optimised EMC contact - EMC lock nuts with cutting teeth for optimised EMC contact
Bill of material
8025.85
AGRO
AGRO-No
8025.85
M
Thread
M25x1.5
SW
Width across flats
30 mm
H
Overall hight
4.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices