Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5650
AGRO
AGRO-No
5650
M
Outer thread
M50x1.5
M1
Inner thread
M50x1.5
D
Diameter
56 mm
L
Length
9 mm
L1
Length
17 mm
A
Length
41 mm
B
Length
77 mm
H
Length
69 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices