Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5640
AGRO
AGRO-No
5640
M
Outer thread
M40x1.5
M1
Inner thread
M40x1.5
D
Diameter
46 mm
L
Length
8 mm
L1
Length
17 mm
A
Length
34 mm
B
Length
67 mm
H
Length
57 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices