Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5636
AGRO
AGRO-No
5636
M
Outer thread
Pg 36
M1
Inner thread
Pg 36
D
Diameter
52 mm
L
Length
12 mm
L1
Length
17 mm
A
Length
38 mm
B
Length
82 mm
H
Length
64 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices