Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5629
AGRO
AGRO-No
5629
M
Outer thread
Pg 29
M1
Inner thread
Pg 29
D
Diameter
41 mm
L
Length
11 mm
L1
Length
11 mm
A
Length
28 mm
B
Length
52 mm
H
Length
49 mm
ST
Piece number
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices