Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5620
AGRO
AGRO-No
5620
M
Outer thread
M20x1.5
M1
Inner thread
M20x1.5
D
Diameter
24 mm
L
Length
6 mm
L1
Length
10 mm
A
Length
19 mm
B
Length
37 mm
H
Length
31 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices