Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5611
AGRO
AGRO-No
5611
M
Outer thread
Pg 11
M1
Inner thread
Pg 11
D
Diameter
22 mm
L
Length
8 mm
L1
Length
8 mm
A
Length
18 mm
B
Length
31 mm
H
Length
29 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices