Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5609
AGRO
AGRO-No
5609
M
Outer thread
Pg 9
M1
Inner thread
Pg 9
D
Diameter
18 mm
L
Length
7 mm
L1
Length
7 mm
A
Length
15 mm
B
Length
26 mm
H
Length
24 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices