Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS W 90 - Cable glands nickel-plated brass elbow 90°
Bill of material
5215.09
AGRO
AGRO-No
5215.09
M
Thread
Pg 9
D
15.200 mm
P
1.410 mm
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KD1
6.0-10.5 mm
SW
Width across flats
18 mm
H
Length
24 mm
L
Length
11 mm
A
Length
13 mm
B
Length
36 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices