Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS W 90 - Cable glands nickel-plated brass elbow 90°
Bill of material
5210.12
AGRO
AGRO-No
5210.12
M
Thread
M12x1.5
D
12.000 mm
P
1.500 mm
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KD1
5.0-6.5 mm
SW
Width across flats
15 mm
H
Length
19 mm
L
Length
12 mm
A
Length
11 mm
B
Length
32 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices