Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Enlarging fittings nickel-plated brass (M-M, M-Pg) - Enlarging fittings nickel-plated brass (M-M, M-Pg)
Bill of material
361/2NPT.13
AGRO
AGRO-No
361/2NPT.13
A
Outer thread
NPT 1/2
I
Inner thread
Pg 13
SW
Width across flats
24 mm
M
Length
34.0 mm
H
Length
14.0 mm
L
Length
20.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices