Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Enlarging fittings nickel-plated brass (M-M, M-Pg) - Enlarging fittings nickel-plated brass (M-M, M-Pg)
Bill of material
3600.42.63
AGRO
AGRO-No
3600.42.63
A
Outer thread
Pg 42
I
Inner thread
M63x1.5
SW
Width across flats
70 mm
M
Length
27.0 mm
H
Length
17.0 mm
L
Length
10.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices