Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Enlarging fittings nickel-plated brass (M-M, M-Pg) - Enlarging fittings nickel-plated brass (M-M, M-Pg)
Bill of material
3600.40.50
AGRO
AGRO-No
3600.40.50
A
Outer thread
M40x1.5
I
Inner thread
M50x1.5
SW
Width across flats
55 mm
M
Length
24.0 mm
H
Length
16.0 mm
L
Length
8.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices