Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Enlarging fittings nickel-plated brass (M-M, M-Pg) - Enlarging fittings nickel-plated brass (M-M, M-Pg)
Bill of material
3600.21.40
AGRO
AGRO-No
3600.21.40
A
Outer thread
Pg 21
I
Inner thread
M40x1.5
SW
Width across flats
46 mm
M
Length
21.5 mm
H
Length
14.0 mm
L
Length
7.5 mm
ST
Piece number
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices