Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass (M-M, M-Pg) - Reduction fittings nickel-plated brass (M-M, M-Pg)
Bill of material
3500.11.08
AGRO
AGRO-No
3500.11.08
A
Outer thread
Pg 11
I
Inner thread
M8x1.25
SW
Width across flats
21 mm
M
Length
9.0 mm
H
Length
3.0 mm
L
Length
6.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices