Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic reducing fittings hexagonal - Synthetic reducing fittings hexagonal
Bill of material
3455.40.20
AGRO
AGRO-No
3455.40.20
M
Outer thread
M40x1.5
I
Inner thread
M20x1.5
SW
Width across flats
46 mm
H
Length
6 mm
L
Length
10 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices