Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Synthetic reducing fittings round with hexagon - Synthetic reducing fittings round with hexagon
Bill of material
3455.13.20
AGRO
AGRO-No
3455.13.20
M
Outer thread
Pg 13
I
Inner thread
M20x1.5
SW
Width across flats
24 mm
H
Length
13 mm
L
Length
9 mm
ST
Piece number
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices