Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Swivel adapter - Swivel adapter
Bill of material
2410.50
AGRO
AGRO-No
2410.50
G
Thread
M50x1.5
SW
Width across flats
65 mm
H
Length
32 mm
L
Length
14 mm
L1
Length
16.5 mm
KD
Cable diameter
43 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices