Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Swivel adapter - Swivel adapter
Bill of material
2410.20
AGRO
AGRO-No
2410.20
G
Thread
M20x1.5
SW
Width across flats
30 mm
H
Length
22 mm
L
Length
10 mm
L1
Length
13.0 mm
KD
Cable diameter
16 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices