Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress T + KB - Cable glands nickel-plated brass with trumpet and clamps
Bill of material
1801.10.21
AGRO
AGRO-No
1801.10.21
M
Thread
Pg21
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
SW
Width across flats
30 mm
ED
External diameter
44.0 mm
H
Length
52 mm
L
Length
7.5 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices