Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS Combi - Combination conduit glands with integrated cable gland
Bill of material
1700.63.56
AGRO
AGRO-No
1700.63.56
M
Thread
M63x1.5
AD
Outer diameter
56 mm
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
SW
Width across flats
70/66 mm
H
Length
67 mm
L
Length
10 mm
ST
Piece number
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices