Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
SYNTEC® - Synthetic cable glands with lamellar technology
Bill of material
1555.21.14
AGRO
AGRO-No
1555.21.14
M
Thread
Pg21
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
SW
Width across flats
33 mm
H
Length
35 mm
L
Length
11 mm
COL
Colour
5
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices