Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress S2 - Cable glands made of stainless steel, rustprof
Bill of material
1100.20.94
AGRO
AGRO-No
1100.20.94
M
Thread
M20x1.5
KD
Cable diametar
mm
Enter value for KD
Cable diametar
mm
cm
inch
ft
SW
Width across flats
24 mm
H
Length
21 mm
L
Length
10 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices