Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS L - Cable glands nickel-plated brass with specially long entry thread
Bill of material
1100.11.50
AGRO
AGRO-No
1100.11.50
M
Thread
Pg11
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
L1
Length
40 mm
SW
Width across flats
27/21 mm
H
Length
21 mm
L
Length
50 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices