Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS EMV - Cable glands Progress® EMC powerCONNECT nickel-plated brass
Bill of material
1084.63
AGRO
AGRO-No
1084.63
M
Thread
M63x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
SW
Width across flats
70 mm
H
Length
49.0 mm
L
Length
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices