Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washer suitable for cable glands Syntec® - Sealing washer suitable for cable glands Syntec®
Bill of material
1063.45.16
AGRO
AGRO-No
1063.45.16
M
Thread
M63
D1
Outer diameter
68.0 mm
D2
Inner diameter
63.0 mm
H
Overall hight
3.2 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices