Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washers - Sealing washers
Bill of material
1050.00.16
AGRO
AGRO-No
1050.00.16
M
Thread
M50
D1
Outer diameter
59.0 mm
D2
Inner diameter
50.0 mm
H
Overall hight
2.0 mm
ST
Piece number
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices