Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washer suitable for cable glands Syntec® - Sealing washer suitable for cable glands Syntec®
Bill of material
1029.45.16
AGRO
AGRO-No
1029.45.16
M
Thread
Pg 29
D1
Outer diameter
43.0 mm
D2
Inner diameter
35.0 mm
H
Overall height
2.5 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices