Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washers - Sealing washers
Bill of material
1016.00.16
AGRO
AGRO-No
1016.00.16
M
Thread
Pg 16
D1
Outer diameter
27.0 mm
D2
Inner diameter
22.5 mm
H
Overall height
1.5 mm
ST
Piece number
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices