Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Series 85 - Cable Gland Progress EMC
Bill of material
1000.63.85.440
AGRO
AGRO-No
1000.63.85.440
M
Thread
M63x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KS
Shield
35.0-44.0 mm
SW
Width across flats
70 mm
SWX
0 mm
H
Length
78 mm
L
Length
15 mm
X
Length
26 mm
ST
Piece number
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices