Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Series 85 - Cable Gland Progress EMC
Bill of material
1000.63.85.380
AGRO
AGRO-No
1000.63.85.380
M
Thread
M63x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KS
Shield
29.0-38.0 mm
SW
Width across flats
70/55 mm
SWX
1 mm
H
Length
82 mm
L
Length
15 mm
X
Length
25 mm
ST
Piece number
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices