Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS FS - Cable glands nickel-plated brass with solid sealing insert without drilled hole
Bill of material
1000.42.30.91
AGRO
AGRO-No
1000.42.30.91
M
Thread
Pg42
KD
Cable diameter
42 mm
SW
Width across flats
55 mm
H
Length
34 mm
L
Length
10.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices