Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Series 85 - Cable Gland Progress EMC
Bill of material
1000.32.85.220
AGRO
AGRO-No
1000.32.85.220
M
Thread
M32x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KS
Shield
14.0-22.0 mm
SW
Width across flats
36 mm
SWX
0 mm
H
Length
66 mm
L
Length
10 mm
X
Length
24 mm
ST
Piece number
15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices