Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Agro
Description
Progress MS W 90 - Cable glands nickel-plated brass elbow 90°
Bill of material
5200.29
AGRO
AGRO-No
5200.29
M
Thread
Pg 29
D
37.000
mm
P
1.588
mm
KD
Cable diameter
mm
KD1
19.0-27.5
mm
SW
Width across flats
38
mm
H
Length
56
mm
L
Length
10
mm
A
Length
24
mm
B
Length
65
mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices