Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass (M-M, M-Pg) - Reduction fittings nickel-plated brass (M-M, M-Pg)
Bill of material
353/8G.07
AGRO
AGRO-No
353/8G.07
A
Outer thread
G 3/8
I
Inner thread
Pg 7
SW
Width across flats
20 mm
M
Length
13.0 mm
H
Length
3.0 mm
L
Length
10.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices