Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Reduction fittings nickel-plated brass EX (M-M, Pg-M) EEx e II
Bill of material
EX3500.09.10
AGRO
AGRO-No
EX3500.09.10
A
Outer thread
Pg 9
I
Inner thread
M10x1.5
SW
Width across flats
18 mm
M
Length
9.0 mm
H
Length
3.0 mm
L
Length
6.0 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices