Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 45° with internal- and external entry threads - Elbows 45° with internal- and external entry threads
Bill of material
5725
AGRO
AGRO-No
5725
M
Outer thread
M25x1.5
M1
Inner thread
M25x1.5
D
Diameter
29 mm
L
Length
7 mm
L1
Length
10 mm
A
Length
18 mm
B
Length
25 mm
H
Length
36 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices